(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) |
---|---|---|---|
Color | Light Gray | Description | 8-pole |
Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
RoHS | 10 | - | - |
Loading...
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) |
---|---|---|---|
Color | Light Gray | Description | 8-pole |
Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
RoHS | 10 | - | - |
Loading...
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) |
---|---|---|---|
Color | Light Gray | Description | 8-pole |
Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
RoHS | 10 | - | - |
A jumper for 2001 series relay terminal blocks. Different types are available, including those with different number of poles or for skipping. Select the most appropriate type to match the intended application.
Loading...
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) |
---|---|---|---|
Color | Light Gray | Description | 8-pole |
Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
RoHS | 10 | - | - |
Loading...
Loading...
Loading...
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) |
---|---|---|---|
Color | Light Gray | Description | 8-pole |
Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
RoHS | 10 | - | - |
Conforming series | 2001 | Product name | Insertion Type Jumper (Insulating) | Color | Light Gray |
---|---|---|---|---|---|
Description | 8-pole | Dimensions | H18.9xW4.1xD32.34mm | Rated Current(A) | 18 |
Please check the type/dimensions/specifications of the part 2001-408 in the Terminal Block for - Insertion Type Jumper (Relaying insulated) - for 2001 Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy