(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop |
---|---|---|---|
Color | White | Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) |
Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
RoHS | 10 | - | - |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop |
---|---|---|---|
Color | White | Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) |
Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
RoHS | 10 | - | - |
This is standard price, please register to see the actual price
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop |
---|---|---|---|
Color | White | Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) |
Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
RoHS | 10 | - | - |
Prevents bare stranded from unraveling (whiskering) when wiring to terminal blocks. Select the type that corresponds to the size of the electrical wire used.
This is standard price, please register to see the actual price
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop |
---|---|---|---|
Color | White | Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) |
Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
RoHS | 10 | - | - |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop |
---|---|---|---|
Color | White | Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) |
Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
RoHS | 10 | - | - |
Conforming series | 280, 780, 870, 880 | Product name | Insulation stop | Color | White |
---|---|---|---|---|---|
Description | Compatible Wire: 0.08 to 0.2 mm2 (Single Wire) / 0.14 mm2 (Stranded Wire) | Other specifications | For terminals 5 mm thick (pitch)/;max coating outer diameter of φ2.0 mm | Note | 5 Pieces / Series |
Please check the type/dimensions/specifications of the part 280-470 in the Insulation Stop For Terminal Block series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy