(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) |
---|---|---|---|
Description | Compatible Wire: 0.75 mm2 | Rated Voltage(V) | 800 |
Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
RoHS | 10 | - | - |
Loading...
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) |
---|---|---|---|
Description | Compatible Wire: 0.75 mm2 | Rated Voltage(V) | 800 |
Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
RoHS | 10 | - | - |
Loading...
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) |
---|---|---|---|
Description | Compatible Wire: 0.75 mm2 | Rated Voltage(V) | 800 |
Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
RoHS | 10 | - | - |
Wire jumpers are ideal for when wanting to employ jumper connections between terminals which are separated from the terminal block assembly.
When installing machinery or control systems, it is often the case that
wiring must be added between terminal blocks on rails that are not mutually adjacent.
Loading...
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) |
---|---|---|---|
Description | Compatible Wire: 0.75 mm2 | Rated Voltage(V) | 800 |
Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
RoHS | 10 | - | - |
Loading...
Loading...
Loading...
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) |
---|---|---|---|
Description | Compatible Wire: 0.75 mm2 | Rated Voltage(V) | 800 |
Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
RoHS | 10 | - | - |
Conforming series | 279, 280, 281, 290, 769, 780, 781, 880 | Product name | Insertion Type Wire Jumper (Insulating) | Description | Compatible Wire: 0.75 mm2 |
---|---|---|---|---|---|
Rated Voltage(V) | 800 | Rated Current(A) | 9 | Note | Wire Jumper Length: 60 mm |
Please check the type/dimensions/specifications of the part 249-125 in the Wire-Type Jumper for Rail Mount Terminal Block series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy