(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stranded wire max 2.5 mm2. Fixes in place in the same way as the 260 series. The 261 series is also available with a lever. The type that comes with a lever can also be operated with a Phillips head screwdriver.
Part Number |
---|
261-203 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Terminal Thickness (Pitch) (mm) | Number of Wires (Wire / Pole) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Maximum Outer Diameter of Coat (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 329.62 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 3 | 2 to 2 | 15 | 10 | 4-Wire | 300 | 300 | 20 | 4 |
Loading...
Wiring Method | Screwless | Product Type (□□ Terminal Block) | Compact | Type | With Flange for Fixing |
---|---|---|---|---|---|
Color | Gray | Rated Voltage(V) | 500 | Rated Current(A) | 24 |
Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 | Compatible Wire Size(AWG) | 28 to 14 |