(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stranded wire max 2.5 mm2. Fixes in place in the same way as the 260 series. The 261 series is also available with a lever. The type that comes with a lever can also be operated with a Phillips head screwdriver.
Part Number |
---|
261-331 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Terminal Thickness (Pitch) (mm) | Number of Wires (Wire / Pole) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Maximum Outer Diameter of Coat (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 225.71 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Individual parts] Individual parts | 1 | 2 to 2 | 15 | 10 | 4-Wire | 300 | 300 | 20 | 4 |
Loading...
Wiring Method | Screwless | Product Type (□□ Terminal Block) | Compact | Type | With Flange for Fixing |
---|---|---|---|---|---|
Color | Gray | Rated Voltage(V) | 500 | Rated Current(A) | 24 |
Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 | Compatible Wire Size(AWG) | 28 to 14 |
Please check the type/dimensions/specifications of the part 261-331 in the Compact Type Terminal Block, Screw-Mount / Snap-In, 261 Series series.
Part Number |
---|
261-102 |
261-103 |
261-104 |
261-105 |
261-106 |
261-106/341-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Terminal Thickness (Pitch) (mm) | Number of Wires (Wire / Pole) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Maximum Outer Diameter of Coat (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 297.14 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 2 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
₹ 425.71 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 3 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
₹ 554.29 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 4 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
₹ 333.20 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 5 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
₹ 389.27 | 1 Piece(s) | 5 Day(s) or more | 10 | [Direct attachment] Screw Fastening | [Assembled product] Assembled product | 6 | 1 to 1 | 15 | 6 | 2-Wire | 300 | 300 | 20 | 4.2 | ||
₹ 1,862.86 | 5 Piece(s) | 7 Day(s) or more | - | - | [Assembled product] Assembled product | 6 | 1 to 1 | - | 6 | 2-Wire | - | - | - | 4.2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy