(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series (Part Number)

Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 2.5 mm2 (flexible stranded wire 3.5 mm2—However, depends on the thickness of the cable jacket). An extremely compact relay terminal block.

 
Part Number
870-834
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

₹ 382.86

1 Piece(s) 5 Day(s) or more 1012 to 220Relay / BranchBlue4-Wire5002430030020-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Terminal Thickness (Pitch)(mm) 5 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 (4"f")
Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(φ mm) 4.2 Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Please check the type/dimensions/specifications of the part 870-834 in the Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series series.

Product variants

Part Number
870-531
870-681
870-682
870-837
870-901
870-902
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

₹ 469.60

1 Piece(s) 5 Day(s) or more 101x21 to 220Relay-Branch / Relay-BranchGray3-line x25002430030020-

₹ 282.86

1 Piece(s) 5 Day(s) or more 1011 to 220Relay / BranchGray3 lines5002430030020-

₹ 297.14

1 Piece(s) 5 Day(s) or more 1011 to 220Relay / BranchOrange3 lines5002430030020-

₹ 456.27

1 Piece(s) 5 Day(s) or more 101[1-to-N] Ground to 4-Grounding WireGreen yellow4-Wire-----Not Allowed to Use Adjacent Jumpers

₹ 225.71

1 Piece(s) 5 Day(s) or more 1011 to 120Relay / BranchGray2-Wire5002430030020-

₹ 240.00

1 Piece(s) 5 Day(s) or more 1011 to 120Relay / BranchOrange2-Wire5002430030020-