(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stranded wire max 2.5 mm2 (flexible stranded wire 3.5 mm2—However, depends on the thickness of the cable jacket). An extremely compact relay terminal block.
Part Number |
---|
870-508 |
870-831 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Poles (Pole) | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 385.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 2 to 2 | 20 | Relay / Branch | Gray | 4-Wire | 500 | 24 | 300 | 300 | 20 | - | ||
₹ 240.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 | 2 to 2 | 20 | Relay / Branch | Gray | 4-Wire | 500 | 24 | 300 | 300 | 20 | - |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Terminal Thickness (Pitch)(mm) | 5 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 (4"f") |
Compatible Wire Size(AWG) | 28 to 12 | Maximum Outer Diameter of Coat(φ mm) | 4.2 | Note 2 | "f" added to the compatible wire cross section means a flexible stranded wire. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy