(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relay Terminal Block for DIN Rails, max 4mm2, 281 Series (Part Number)

Relay Terminal Block for DIN Rails, max 4mm2, 281 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A basic type relay terminal block for DIN rails (max 10 mm2).

 
Part Number
281-652
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

₹ 293.85

1 Piece(s) 5 Day(s) or more 102 to 220Relay / BranchGray4-Wire8002660060025

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 6 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.08 to 4 Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(φ mm) 4.8

Please check the type/dimensions/specifications of the part 281-652 in the Relay Terminal Block for DIN Rails, max 4mm2, 281 Series series.

Product variants

Part Number
281-631
281-651
281-653
281-654
281-657
281-681
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

₹ 454.29

1 Piece(s) 5 Day(s) or more 101 to 220Relay / BranchGray3 lines8003260060025

₹ 468.57

1 Piece(s) 5 Day(s) or more 101 to 220Relay / BranchBlue3 lines8003260060025

₹ 304.56

1 Piece(s) 5 Day(s) or more 102 to 220Relay / BranchOrange4-Wire8002660060025

₹ 304.56

1 Piece(s) 5 Day(s) or more 102 to 220Relay / BranchBlue4-Wire8002660060025

₹ 755.95

1 Piece(s) 5 Day(s) or more 10[1-to-N] Ground to 4-Grounding WireGreen yellow4-Wire-----

₹ 454.29

1 Piece(s) 5 Day(s) or more 101 to 220Relay / BranchGray3 lines8003260060025