(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A basic type relay terminal block for DIN rails (max 10 mm2).
Part Number |
---|
281-902 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 368.57 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 to 1 | 20 | Relay / Branch | Orange | 2-Wire | 800 | 32 | 600 | 600 | 25 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 6 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.08 to 4 | Compatible Wire Size(AWG) | 28 to 12 | Maximum Outer Diameter of Coat(φ mm) | 4.8 |
Please check the type/dimensions/specifications of the part 281-902 in the Relay Terminal Block for DIN Rails, max 4mm2, 281 Series series.
Part Number |
---|
281-652 |
281-653 |
281-654 |
281-657 |
281-904 |
281-907 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 293.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 to 2 | 20 | Relay / Branch | Gray | 4-Wire | 800 | 26 | 600 | 600 | 25 | ||
₹ 304.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 to 2 | 20 | Relay / Branch | Orange | 4-Wire | 800 | 26 | 600 | 600 | 25 | ||
₹ 304.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 2 to 2 | 20 | Relay / Branch | Blue | 4-Wire | 800 | 26 | 600 | 600 | 25 | ||
₹ 755.95 | 1 Piece(s) | 5 Day(s) or more | 10 | [1-to-N] Ground to 4 | - | Grounding Wire | Green yellow | 4-Wire | - | - | - | - | - | ||
₹ 368.57 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 to 1 | 20 | Relay / Branch | Blue | 2-Wire | 800 | 32 | 600 | 600 | 25 | ||
₹ 520.56 | 1 Piece(s) | 5 Day(s) or more | 10 | [1-to-N] Ground to 2 | - | Grounding Wire | Green yellow | 2-Wire | - | - | - | - | - |