(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relay Terminal Block for DIN Rails, max 16mm2, 283 Series (Part Number)

Relay Terminal Block for DIN Rails, max 16mm2, 283 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A basic type relay terminal block for DIN rails (max 10 mm2).

 
Part Number
283-671
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

₹ 648.80

1 Piece(s) 5 Day(s) or more 101 to 265Relay / BranchGray3 lines8007660060070

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 12 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.2 to 16 Compatible Wire Size(AWG) 24 to 6 Maximum Outer Diameter of Coat(φ mm) 9.2