(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Relay Terminal Block For DIN Rails, Max 10 mm2, 284 Series (Part Number)

Relay Terminal Block For DIN Rails, Max 10 mm2, 284 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      347₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A basic type relay terminal block for DIN rails (max 10 mm2).

 
Part Number
284-901
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSParts/Completed products Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)
Note 1

₹ 347.44

1 Piece(s) 5 Day(s) or more 10[Individual parts] Individual parts1 to 150Relay / BranchGray102-Wire80057600600540.2 to 1024 to 88-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Number of Poles(Pole) 1
Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)

Please check the type/dimensions/specifications of the part 284-901 in the Relay Terminal Block For DIN Rails, Max 10 mm2, 284 Series series.

Product variants

Part Number
284-621
284-624
284-681
284-682
284-687
284-907
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSParts/Completed products Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)
Note 1

₹ 1,850.24

1 Piece(s) 5 Day(s) or more 10[Assembled product] Assembled product[1-to-N] 1 to 3115For DistributionGray17.54-Wire8001256006001100.2 to 10/6 to 3524 to 8/10 to 28.4/10Connection Details: 3 x CAGE, CLAMP Connection, 10mm2 / 1 x Screw Type Clamp Connection 35 mm2

₹ 1,850.24

1 Piece(s) 5 Day(s) or more 10[Assembled product] Assembled product[1-to-N] 1 to 3115For DistributionBlue17.54-Wire8001256006001100.2 to 10/6 to 3524 to 8/10 to 28.4/10Connection Details: 3 x CAGE, CLAMP Connection, 10mm2 / 1 x Screw Type Clamp Connection 35 mm2

₹ 564.42

1 Piece(s) 5 Day(s) or more 10[Individual parts] Individual parts1 to 250Relay / BranchGray103 lines80057600600540.2 to 1024 to 88-

₹ 584.51

1 Piece(s) 5 Day(s) or more 10[Individual parts] Individual parts1 to 250Relay / BranchOrange103 lines80057600600540.2 to 1024 to 88-

₹ 986.33

1 Piece(s) 5 Day(s) or more 10[Individual parts] Individual parts[1-to-N] Ground to 3-Grounding WireGreen yellow103 lines-----0.2 to 1024 to 88-

₹ 738.05

1 Piece(s) 5 Day(s) or more 10[Individual parts] Individual parts[1-to-N] Ground to 2-Grounding WireGreen yellow102-Wire-----0.2 to 1024 to 88-
X
whatsapp-qr whatsapp-icon