(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relay Terminal Block For DIN Rails, 2016 Series (Part Number)

Relay Terminal Block For DIN Rails, 2016 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 4 mm2 (flexible stranded wire 6 mm2—However, depends on thickness of cable jacket). 200* series terminal blocks are currently the top-selling terminal blocks.

 
Part Number
2016-1301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

₹ 408.16

1 Piece(s) 5 Day(s) or more 101 to 285Relay / BranchGray3 lines80076(90)60060085-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 12 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 16 (25"f") Compatible Wire Size(AWG) 20 to 4 Maximum Outer Diameter of Coat(φ mm) 10
Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Please check the type/dimensions/specifications of the part 2016-1301 in the Relay Terminal Block For DIN Rails, 2016 Series series.

Product variants

Part Number
2016-1201
2016-1204
2016-1207
2016-1302
2016-1304
2016-1307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

₹ 267.16

1 Piece(s) 5 Day(s) or more 101 to 185Relay / BranchGray2-Wire80076(90)60060085-

₹ 275.20

1 Piece(s) 5 Day(s) or more 101 to 185Relay / BranchBlue2-Wire80076(90)60060085-

₹ 563.27

1 Piece(s) 5 Day(s) or more 10[1-to-N] Ground to 2-Grounding WireGreen yellow2-Wire-----Use a DIN rail with a height of 15 mm, if the current load is more than 76 A.

₹ 415.84

1 Piece(s) 5 Day(s) or more 101 to 285Relay / BranchOrange3 lines80076(90)60060085-

₹ 415.84

1 Piece(s) 5 Day(s) or more 101 to 285Relay / BranchBlue3 lines80076(90)60060085-

₹ 713.84

1 Piece(s) 5 Day(s) or more 10[1-to-N] Ground to 3-Grounding WireGreen yellow3 lines-----Use a DIN rail with a height of 15 mm, if the current load is more than 76 A.