(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Relay Terminal Block for DIN Rails, 2006 Series (Ferrule Crimped Strand Wire, Single Wire Binding Enabled) (Part Number)

Relay Terminal Block for DIN Rails, 2006 Series (Ferrule Crimped Strand Wire, Single Wire Binding Enabled)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stranded wire max 4 mm2 (flexible stranded wire 6 mm2—However, depends on thickness of cable jacket). 200* series terminal blocks are currently the top-selling terminal blocks.

 
Part Number
2006-1304
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

₹ 482.86

1 Piece(s) 5 Day(s) or more 101 to 250Relay / BranchBlue3 lines80041(57)60060050

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 7.5 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 6 (10) Compatible Wire Size(AWG) 20 to 8 Maximum Outer Diameter of Coat(φ mm) 7