(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Stranded wire max 4 mm2 (flexible stranded wire 6 mm2—However, depends on thickness of cable jacket). 200* series terminal blocks are currently the top-selling terminal blocks.
Part Number |
---|
2006-1204 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 225.71 | 1 Piece(s) | 5 Day(s) or more | 10 | 1 to 1 | 50 | Relay / Branch | Blue | 2-Wire | 800 | 41(57) | 600 | 600 | 50 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 7.5 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.5 to 6 (10) | Compatible Wire Size(AWG) | 20 to 8 | Maximum Outer Diameter of Coat(φ mm) | 7 |