• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Connector Terminal Block for Control Panels, PM-32 Series MIDI, Compatible with PLC

Connector Terminal Block for Control Panels, PM-32 Series MIDI, Compatible with PLC

[Features]
● Easy wire connection. Connector terminal block with 5 mm pitch.
● For preventing mis-wiring. Even if the PLC changes, the signal and common terminal block placement remain the same. The signal and common terminal blocks are colored for easier differentiation.
● For reducing the amount of wiring required. With common terminal blocks, power can be passed horizontally to adjacent poles.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PM-M32A-739/5
PM-M32B-739/5
PM-M32C-739/5
PM-M32D-739/5
Part NumberVolume DiscountDays to ShipRoHSSupported equipment manufacturer Input/output type Rated Current
(A)
Other Applicable Equipment Manufacturer Recommended tools Note
96 Day(s) or more 10OmronInput12/2/1Yokogawa Electric / Hitachi Industrial Equipment210-720, 210-120J, 210-350/01Rated current details: Between 12A/Adjoining homopolar common terminal block, between 2 A, 1 A/signal & common terminal block and connector
96 Day(s) or more -OmronOutput12/2/1Yokogawa Electric / Hitachi Industrial Equipment210-720, 210-120J, 210-350/01Rated current details: Between 12A/Adjoining homopolar common terminal block, between 2 A, 1 A/signal & common terminal block and connector
7 Day(s) or more -Mitsubishi ElectricInput / Output12/10/2/1Hitachi / Fuji Electric210-720, 210-120J, 210-350/01Rated current details: Between 12A/Adjoining homopolar common terminal block, between 1 A, 2 A/signal & common terminal block and connector
96 Day(s) or more -KEYENCEInput / Output12/2/1-210-720, 210-120J, 210-350/01Rated current details: Between 12A/Adjoining homopolar common terminal block, between 2 A, 1 A/signal & common terminal block and connector

Loading...

  1. 1

Basic Information

Connector MIL Connector Number of Poles(Pole) 32 Mounting Method With DIN rail
Pitch Between Terminals(mm) 5 Supported equipment PLC Dimension vertical(mm) 41.3
Dimension width(mm) 108 Dimension depth(mm) 55 Rated Voltage(V) DC4 to 30
Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 2.5 Wire, Compatible AWG Size(AWG) 28 to 12
Compatible Wire Coating Outer Diameter(mm) 4.1 Wire Peeling Length(mm) 8–9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)