(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Flex CF211- Twisted Pair Cable, with Shield (Part Number)

Chain Flex CF211- Twisted Pair Cable, with Shield
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● Intended for indoor use, but may be used outdoors in environments with temperatures of 5°C or more
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, material handling equipment, and indoor cranes, etc.

 
Part Number
CF211.02.04.02-0.25SQ-(4X2)-86
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Note 1

₹ 71,362.15

1 Piece(s) 7 Day(s) or more 10860.2584P86040792.7Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Loading...

  1. 1

Basic Information

Rated Voltage 300/300V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray Grounding Wire No grounding conductor
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials PP admixture Free span maximum running speed(m/s) 5
Slide maximum running speed(m/s) 3 Maximum acceleration(m/s2) 50 Stroke Up to 100 m
Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free