(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil resistance, and coolant resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation
Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.
Part Number |
---|
CF9.05.25-0.5SQ-25-76 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 265,685.82 | 1 Piece(s) | 7 Day(s) or more | 10 | 76 | 0.5 | 25 | 13 | [NA] NA | 65 | 39 | 39 | 3.5 |
Loading...
Rated Voltage | 300/500V | Shield | NA | Properties | Oil Resistance / Weatherproof |
---|---|---|---|---|---|
Representative Standard | CE | Sheath (outer coating) color | Dark blue | Sheath (outer coating) material | Low adhesiveness TPE admixture |
Insulation body materials | TPE admixture | Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 6 |
Maximum acceleration(m/s2) | 100 | Stroke | Up to 400m | Twist(° (1 m)) | ±90 |
Other standards | Iso class 1(IPA): clean room capable | Other cable properties | Silicone-free, halogen-free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy