(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil resistance, and coolant resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation
Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.
Part Number |
---|
CF9.02.12-0.25SQ-12-37 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Minimum bending radius while running (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 49,145.45 | 1 Piece(s) | 7 Day(s) or more | 10 | 37 | 0.25 | 12 | 8 | [NA] NA | 40 | 24 | 79 | 2.5 |
Loading...
Rated Voltage | 300/500V | Shield | NA | Properties | Oil Resistance / Weatherproof |
---|---|---|---|---|---|
Representative Standard | CE | Sheath (outer coating) color | Dark blue | Sheath (outer coating) material | Low adhesiveness TPE admixture |
Insulation body materials | TPE admixture | Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 6 |
Maximum acceleration(m/s2) | 100 | Stroke | Up to 400m | Twist(° (1 m)) | ±90 |
Other standards | Iso class 1(IPA): clean room capable | Other cable properties | Silicone-free, halogen-free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |