(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Flex CF9- Control Cable (Part Number)

Chain Flex CF9- Control Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● TPE jacketing
● Oil, bio-oil resistance, and coolant resistant
● UV resistant
● PVC-free, halogen-free
● Excellent flexibility even at low temperatures
● Resistant to hydrolysis and microbial degradation

Application
● Can be used indoors and out
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.

 
Part Number
CF9.05.03-0.5SQ-3-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

₹ 11,067.11

1 Piece(s) 7 Day(s) or more 10180.535[NA] NA25153910

Loading...

  1. 1

Basic Information

Rated Voltage 300/500V Shield NA Properties Oil Resistance / Weatherproof
Representative Standard CE Sheath (outer coating) color Dark blue Sheath (outer coating) material Low adhesiveness TPE admixture
Insulation body materials TPE admixture Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6
Maximum acceleration(m/s2) 100 Stroke Up to 400m Twist(° (1 m)) ±90
Other standards Iso class 1(IPA): clean room capable Other cable properties Silicone-free, halogen-free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors