(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
● Shielded
Application
● For indoor use, but may be used in outdoor environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.
Part Number |
---|
CF6.05.18-0.5SQ-18-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,523.65 | 1 Piece(s) | 7 Day(s) or more | 10 | 13 | 0.5 | 18 | 15 | GY (green/yellow) colored | 102 | 112.5 | 60 | 39 | 3.6 |
Loading...
Rated Voltage | 300/500V | Shield | Tin plated copper braid | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Green | Sheath (outer coating) material | Low adhesiveness/oil resistance PVC admixture |
Insulation body materials | PVC admixture | Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 5 |
Maximum acceleration(m/s2) | 80 | Stroke | Up to 100 m | Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed |
Other cable properties | Flame retardant and silicone free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |