(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
● Shielded
Application
● For indoor use, but may be used in outdoor environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.
Part Number |
---|
CF6.07.25-0.75SQ-25-18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Grounding Wire | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 62,139.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 18 | 0.75 | 25 | 19.5 | GY (green/yellow) colored | 132.6 | 146.25 | 78 | 26 | 4.8 |
Loading...
Rated Voltage | 300/500V | Shield | Tin plated copper braid | Properties | Oil Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Green | Sheath (outer coating) material | Low adhesiveness/oil resistance PVC admixture |
Insulation body materials | PVC admixture | Free span maximum running speed(m/s) | 10 | Slide maximum running speed(m/s) | 5 |
Maximum acceleration(m/s2) | 80 | Stroke | Up to 100 m | Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed |
Other cable properties | Flame retardant and silicone free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy