(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Flex CF6- Control Cable, with Shield (Part Number)

Chain Flex CF6- Control Cable, with Shield
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,042₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
● Shielded

Application
● For indoor use, but may be used in outdoor environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.

 
Part Number
CF6.05.18-0.5SQ-18-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

₹ 45,939.84

1 Piece(s) 7 Day(s) or more 10190.51815GY (green/yellow) colored102112.560393.6

Loading...

  1. 1

Basic Information

Rated Voltage 300/500V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Green Sheath (outer coating) material Low adhesiveness/oil resistance PVC admixture
Insulation body materials PVC admixture Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 5
Maximum acceleration(m/s2) 80 Stroke Up to 100 m Other standards ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed
Other cable properties Flame retardant and silicone free Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors