(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Chain Flex CF130.UL- Control Cable (Part Number)

Chain Flex CF130.UL- Control Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      390₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports standard loads
● PVC jacketing
● Flame retardant

Application
● For indoor use
● Particularly suited to free-span travel and sliding travel (50m max.)
● Ideal for woodworking machinery, stone processing machinery, packaging machinery, material handling equipment, automatic adjustment equipment.

 
Part Number
CF130.02.20.UL-0.25SQ-20-38
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

₹ 36,879.33

1 Piece(s) 7 Day(s) or more 10380.252010.5[300V] 300/300V[NA] NA78.7510552.5792

Loading...

  1. 1

Basic Information

Shield NA Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials TPE admixture Free span maximum running speed(m/s) 3
Slide maximum running speed(m/s) 2 Maximum acceleration(m/s2) 20 Stroke Up to 50m
Twist(° (1 m)) ±90 Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors