(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Features
● Supports standard loads
● PVC jacketing
● Flame retardant
Application
● For indoor use
● Particularly suited to free-span travel and sliding travel (50m max.)
● Ideal for woodworking machinery, stone processing machinery, packaging machinery, material handling equipment, automatic adjustment equipment.
Part Number |
---|
CF130.02.06.UL-0.25SQ-6-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Grounding Wire | Minimum bending radius while running (Stroke Length: less than 10 m) (mm) | Minimum bend radius while running (stroke length: More than 10 m) (mm) | Minimum bending radius when fixed (mm) | Conductor resistance (Ω/km) | Reference allowable current value (30°C) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,542.36 | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 0.25 | 6 | 6 | [300V] 300/300V | [NA] NA | 45 | 60 | 30 | 79 | 3.2 |
Loading...
Shield | NA | Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Gray |
---|---|---|---|---|---|
Sheath (outer coating) material | Low adhesiveness PVC admixture | Insulation body materials | TPE admixture | Free span maximum running speed(m/s) | 3 |
Slide maximum running speed(m/s) | 2 | Maximum acceleration(m/s2) | 20 | Stroke | Up to 50m |
Twist(° (1 m)) | ±90 | Other standards | ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed | Other cable properties | Flame retardant and silicone free |
Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |