(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A UL, CSA, CE and PSE-compatible cable whose specifications provide oil resistance, heat resistance, flame retardancy and flexibility.
Part Number |
---|
CS-MTW/TC-ER(CE)-AWG8-4-90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Conductor configuration (Units/mm) | Conductor diameter (mm) | Wire core outer diameter (mm) | Conductor resistance (Ω/km) | Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 70°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 90°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 105°C/ambient temperature 30°C (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 214,051.02 | 1 Piece(s) | 5 Day(s) or more | 8.367 | 4 | 8 | GY (green/yellow) colored | 90 | 22.5 | 7/24/0.26 | 4.4 | 7.2 | 2.144 | 46 | 52 | 61 | 67 |
Loading...
Rated Voltage | 600V | Shield | NA | Sheath (outer coating) color | Black |
---|---|---|---|---|---|
Properties | Oil Resistance / Heat-Resistance / Cold Resistance | Representative Standard | PSE / UL / CE / CSA(c-UL) | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | PVC (Polyvinyl Chloride) | Power supply/signal | Dual Use | Other specifications | Low voltage directive compliant/NFPA compliant product/TUV certified product |
Please check the type/dimensions/specifications of the part CS-MTW/TC-ER(CE)-AWG8-4-90 in the 600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable series.
Part Number |
---|
CS-MTW/TC(CE)-AWG14-2-11 |
CS-MTW/TC(CE)-AWG14-2-12 |
CS-MTW/TC(CE)-AWG14-2-13 |
CS-MTW/TC-ER(CE)-AWG8-4-91 |
CS-MTW/TC-ER(CE)-AWG8-4-92 |
CS-MTW/TC-ER(CE)-AWG8-4-93 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Grounding Wire | Overall Length (m) | Finished outer diameter (mm) | Conductor configuration (Units/mm) | Conductor diameter (mm) | Wire core outer diameter (mm) | Conductor resistance (Ω/km) | Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 70°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 90°C/ambient temperature 30°C (A) | Reference allowable current value: Insulator temperature 105°C/ambient temperature 30°C (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,235.87 | 1 Piece(s) | 5 Day(s) or more | 2.08 | 2 | 14 | NA | 11 | 10.7 | 108/0.16 | 1.9 | 3.5 | 8.64 | 21 | 24 | 29 | 31 | ||
₹ 6,778.31 | 1 Piece(s) | 5 Day(s) or more | 2.08 | 2 | 14 | NA | 12 | 10.7 | 108/0.16 | 1.9 | 3.5 | 8.64 | 21 | 24 | 29 | 31 | ||
₹ 7,319.38 | 1 Piece(s) | 5 Day(s) or more | 2.08 | 2 | 14 | NA | 13 | 10.7 | 108/0.16 | 1.9 | 3.5 | 8.64 | 21 | 24 | 29 | 31 | ||
₹ 216,426.78 | 1 Piece(s) | 5 Day(s) or more | 8.367 | 4 | 8 | GY (green/yellow) colored | 91 | 22.5 | 7/24/0.26 | 4.4 | 7.2 | 2.144 | 46 | 52 | 61 | 67 | ||
₹ 218,802.58 | 1 Piece(s) | 5 Day(s) or more | 8.367 | 4 | 8 | GY (green/yellow) colored | 92 | 22.5 | 7/24/0.26 | 4.4 | 7.2 | 2.144 | 46 | 52 | 61 | 67 | ||
₹ 221,177.02 | 1 Piece(s) | 5 Day(s) or more | 8.367 | 4 | 8 | GY (green/yellow) colored | 93 | 22.5 | 7/24/0.26 | 4.4 | 7.2 | 2.144 | 46 | 52 | 61 | 67 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy