(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable (Part Number)

600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A UL, CSA, CE and PSE-compatible cable whose specifications provide oil resistance, heat resistance, flame retardancy and flexibility.

 
Part Number
CS-MTW/TC-ER(CE)-AWG4-4-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105°C/ambient temperature 30°C
(A)

₹ 364,860.27

1 Piece(s) 5 Day(s) or more 21.1544GY (green/yellow) colored8230.37/39/0.326.910.10.84817990107117

Loading...

  1. 1

Basic Information

Rated Voltage 600V Shield NA Sheath (outer coating) color Black
Properties Oil Resistance / Heat-Resistance / Cold Resistance Representative Standard PSE / UL / CE / CSA(c-UL) Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal Dual Use Other specifications Low voltage directive compliant/NFPA compliant product/TUV certified product