(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable (Part Number)

600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      522₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A UL, CSA, CE and PSE-compatible cable whose specifications provide oil resistance, heat resistance, flame retardancy and flexibility.

 
Part Number
CS-MTW/TC(CE)-AWG14-2-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105°C/ambient temperature 30°C
(A)

₹ 12,724.85

1 Piece(s) 5 Day(s) or more 2.08214NA2310.7108/0.161.93.58.6421242931

Loading...

  1. 1

Basic Information

Rated Voltage 600V Shield NA Sheath (outer coating) color Black
Properties Oil Resistance / Heat-Resistance / Cold Resistance Representative Standard PSE / UL / CE / CSA(c-UL) Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal Dual Use Other specifications Low voltage directive compliant/NFPA compliant product/TUV certified product

Please check the type/dimensions/specifications of the part CS-MTW/TC(CE)-AWG14-2-23 in the 600V UL, CE, TC, PSE Standard Vinyl-Insulation Power Cable series.

Product variants

Part Number
CS-MTW/TC(CE)-AWG14-2-11
CS-MTW/TC(CE)-AWG14-2-12
CS-MTW/TC(CE)-AWG14-2-13
CS-MTW/TC(CE)-AWG14-2-24
CS-MTW/TC(CE)-AWG14-2-25
CS-MTW/TC(CE)-AWG14-2-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Grounding Wire Overall Length
(m)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Conductor diameter
(mm)
Wire core outer diameter
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value: Insulator temperature 60°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 70°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 90°C/ambient temperature 30°C
(A)
Reference allowable current value: Insulator temperature 105°C/ambient temperature 30°C
(A)

₹ 6,235.87

1 Piece(s) 5 Day(s) or more 2.08214NA1110.7108/0.161.93.58.6421242931

₹ 6,778.31

1 Piece(s) 5 Day(s) or more 2.08214NA1210.7108/0.161.93.58.6421242931

₹ 7,319.38

1 Piece(s) 5 Day(s) or more 2.08214NA1310.7108/0.161.93.58.6421242931

₹ 13,265.95

1 Piece(s) 5 Day(s) or more 2.08214NA2410.7108/0.161.93.58.6421242931

₹ 13,805.71

1 Piece(s) 5 Day(s) or more 2.08214NA2510.7108/0.161.93.58.6421242931

₹ 14,346.80

1 Piece(s) 5 Day(s) or more 2.08214NA2610.7108/0.161.93.58.6421242931