• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LAN cable Cat5e with UTP line (single wire)

LAN cable Cat5e with UTP line (single wire)

CAT5e single wire UTP cable. Two black lines on yellow. Useful for identifying important lines, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TSUNET-350E-0.5-4P-Y2BK-300

 
Part Number
TSUNET-350E-0.5-4P-Y2BK-300
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP Cable Conductor Single Wire
Color Yellow (coating)/black(color band) Length(m) 100~ Type Two color bands
AWG size(AWG) 24 Outer Diameter(mm) 5.2 Outer-Sheath Material De-leading PVC
Grounding Wire NA Supported applications 1000BASE-T / 100BASE-TX Length(m) 300
Cable Type Standard

Please check the type/dimensions/specifications of the part TSUNET-350E-0.5-4P-Y2BK-300 in the LAN cable Cat5e with UTP line (single wire) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)