• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

LAN cable Cat5e ScTP (single wire)

Part Number

Configured Part Number is shown.

TSUNET-350E-LA-0.5-4P-LB-300

 
Part Number
TSUNET-350E-LA-0.5-4P-LB-300
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP FA Network Standard No Standard
Cable Conductor Single Wire Color Pale Blue / Light Blue Length(m) 100~
Type Standard AWG size(AWG) 24 Outer Diameter(mm) 6.5
Outer-Sheath Material De-leading PVC Grounding Wire Available Supported applications 1000BASE-T / 100BASE-TX
Length(m) 300 Cable Type Standard

Please check the type/dimensions/specifications of the part TSUNET-350E-LA-0.5-4P-LB-300 in the LAN cable Cat5e ScTP (single wire) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)