(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single output switching power supply
[Features]
· Universal AC input / full range
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling
· POWER-ON LED display
Part Number |
---|
RS-100-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Output voltage variation range (V) | AC Input Voltage Range | AC Input current (Maximum) | Output Current Range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards | AC Input Voltage Range | Other authentication/standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,937.69 | 1 Piece(s) | 5 Day(s) or more | 100 | DC24V | 4.5 | CE / UL / TUV | 38 | 97 | 159 | 22.8 to 26.4 | 88 ~ 264VAC 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage) | - | - | 84% | - | - | - | - | - | - | - | CB (international authentication) |
Loading...
Shape | With Cover | Single/multi | Single | Input Voltage | AC/DC |
---|---|---|---|---|---|
Input/output terminal shape | Screw |
Please check the type/dimensions/specifications of the part RS-100-24 in the Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series series.
Part Number |
---|
RS-15-12 |
RS-15-5 |
RS-150-24 |
RS-25-12 |
RS-25-5 |
RS-35-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Output voltage variation range (V) | AC Input Voltage Range | AC Input current (Maximum) | Output Current Range | Effi. | Overload protection | Over voltage protection | Withstand Voltage | Operating temperature | Safety Standard | EMC standards | AC Input Voltage Range | Other authentication/standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,541.02 | 1 Piece(s) | 5 Day(s) or more | 15 | DC12V | 1.3 | UL / CE / CCC / TUV | 28 | 51 | 62.5 | - | 85~264VAC,120~370VDC | Cold Start, 65A at 230VAC | 0~1.3 A | 81% | Above 105% rated output power Protection type : Hiccup mode, recovers automatically after fault condition is removed. | 13.8 ~ 16.2V Protection type : Shut off o/p voltage, clamping by zener diode. | I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC | -20 ~ +70 (Refer to "Derating Curve") ℃ | UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approved | Compliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 | 85 ~ 264VAC, 120 ~ 370VDC | - | ||
₹ 1,541.02 | 1 Piece(s) | 5 Day(s) or more | 15 | DC5V | 3 | UL / CE / CCC / TUV | 28 | 51 | 62.5 | - | 85~264VAC,120~370VDC | Cold Start, 65A at 230VAC | 0 ~ 3 A | 77% | Above 105% rated output power Protection type : Hiccup mode, recovers automatically after fault condition is removed. | 5.75 ~ 6.75V Protection type : Shut off o/p voltage, clamping by zener diode. | I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC | -20 ~ +70 (Refer to "Derating Curve") ℃ | UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approved | Compliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 | 85 ~ 264VAC, 120 ~ 370VDC | - | ||
₹ 3,136.09 | 1 Piece(s) | 5 Day(s) or more | 150 | DC24V | 6.5 | UL / CE / TUV | 38 | 98 | 199 | 22.8 to 26.4 | 88 ~ 132VAC / 176 ~ 264VAC selected by switch 248 ~ 373VDC(Withstand 300VAC surge for 5sec. Without damage) | - | 0 ~ 6.5A | 86% | - | - | - | - | - | - | - | CB (international authentication) | ||
₹ 1,797.89 | 1 Piece(s) | 5 Day(s) or more | 25 | DC12V | 2.1 | UL / CE / TUV | 28 | 51 | 78 | - | 88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage) | - | 0 ~ 2.1A | 81.5% | 110 ~ 180% rated output power Protection type : Hiccup mode, recovers automatically after fault condition is removed. | 13.8 ~ 16.2V Protection type : Shut off o/p voltage, clamping by zener diode. | I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC | -20 ~ +70℃ (Refer to "Derating Curve") | UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approved | Compliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B | - | - | ||
₹ 1,797.89 | 1 Piece(s) | 5 Day(s) or more | 25 | DC5V | 5 | UL / CE / TUV | 28 | 51 | 78 | - | 88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage) | - | 0 ~ 5A | 78.5% | 110 ~ 180% rated output power Protection type : Hiccup mode, recovers automatically after fault condition is removed. | 5.75 ~ 6.75V Protection type : Shut off o/p voltage, clamping by zener diode. | I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC | -20 ~ +70℃ (Refer to "Derating Curve") | UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approved | Compliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B | - | - | ||
₹ 1,799.84 | 1 Piece(s) | 5 Day(s) or more | 35 | DC12V | 3 | UL / CE / TUV | 36 | 82 | 99 | 10.8 ~ 13.2 | 88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage) | - | 0 ~ 3A | 84.5% | - | - | - | - | - | - | - | CB (international authentication) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy