(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series (Part Number)

Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
  • Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,541₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single output switching power supply

[Features]
· Universal AC input / full range
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling
· POWER-ON LED display

Features

• Universal full r ange input : 88~264 V AC
• All using 105°C long lif e electrolytic capacitors
• Protections: Short Cir cuit / Ov erload /Over Voltage / Ov er Temp. (RS-15)
• Withstand 300VAC surge input f or 5 sec.
• Withstand 5G vibration
• High operating temperature up t o 70°C
• Miniature size
• Cooling by free air c onvection
•  LED indicator for power on
Part Number
RS-25-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range Other authentication/standards

₹ 1,797.89

1 Piece(s) 5 Day(s) or more 25DC5V5CE / UL / TUV285178-88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-0 ~ 5A78.5%110 ~ 180% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
5.75 ~ 6.75V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70℃ (Refer to "Derating Curve")UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B--

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC/DC
Input/output terminal shape Screw

Please check the type/dimensions/specifications of the part RS-25-5 in the Switching Power Supply 15~150W Mini Watt Multi-Output Enclosed Type, RS Series series.

Product variants

Part Number
RS-15-5
RS-150-24
RS-25-12
RS-35-12
RS-50-12
RS-50-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output voltage variation range
(V)
AC Input Voltage Range AC Input current (Maximum) Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range Other authentication/standards

₹ 1,541.02

1 Piece(s) 5 Day(s) or more 15DC5V3UL / CE / CCC / TUV285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC0 ~ 3 A77%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
5.75 ~ 6.75V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC-

₹ 3,136.09

1 Piece(s) 5 Day(s) or more 150DC24V6.5UL / CE / TUV389819922.8 to 26.488 ~ 132VAC / 176 ~ 264VAC selected by switch
248 ~ 373VDC(Withstand 300VAC surge for 5sec. Without damage)
-0 ~ 6.5A86%-------CB (international authentication)

₹ 1,797.89

1 Piece(s) 5 Day(s) or more 25DC12V2.1UL / CE / TUV285178-88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-0 ~ 2.1A81.5%110 ~ 180% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70℃ (Refer to "Derating Curve")UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B--

₹ 1,799.84

1 Piece(s) 5 Day(s) or more 35DC12V3UL / CE / TUV36829910.8 ~ 13.288 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-0 ~ 3A84.5%-------CB (international authentication)

₹ 2,167.22

1 Piece(s) 5 Day(s) or more 50DC12V4.2UL / CE / CCC / TUV36979910.8 ~ 13.2V88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-0 ~ 4.2A-110 ~ 150% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
13.8 ~ 16.2V
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
--25 ~ +70℃ (Refer to "Derating Curve")--88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-

₹ 2,167.22

1 Piece(s) 5 Day(s) or more 50DC24V2.2UL / CE / CCC / TUV36979922 ~ 27.2V88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)-0 ~ 2.2A88%--------