• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

FunctionMAX Board-to-Board Connector FX30B Series

FunctionMAX Board-to-Board Connector FX30B Series

3.81-mm pitch/ 7.62-mm pitch. A special position shift absorbing function has been added, which performs a similar role to the floating function.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FX30B-4P-3.81DSA20

 
Part Number
FX30B-4P-3.81DSA20
Part NumberVolume DiscountDays to ShipConnector series initials Operating Temperature Range
(°C)
Terminal pitch
(mm)
Special Notes Note
6 Day(s) or more D· E· F-55 to +1053.81FX30A Series and FX30B Series are different series. Note that they do not have mating compatibility.The rated current and allowable voltage are UL/CUL standard values.

Loading...

  1. 1

Basic Information

D· E· F FX Contact sex Male Number Of Cores 4
Connector Type Board-to-Board Rated Current(A) 13 Allowable Voltage(V) AC/DC250
Wiring Method Circuit Board Mounting (DIP) Connection direction Straight Representative Standard UL / CUL / TUV
Plating of part touching terminal Gold Product Category Header Specifications Parallel/vertical (connection between circuit boards)
Contact Pitch(mm) 3.81 Straight type stack height (assembly) 20mm

Please check the type/dimensions/specifications of the part FX30B-4P-3.81DSA20 in the FunctionMAX Board-to-Board Connector FX30B Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)