(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Floating Structured 0.5mm Pitch Connector for Board-to-Board Connection, FX20 Series (Part Number)

Floating Structured 0.5mm Pitch Connector for Board-to-Board Connection, FX20 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

0.5mm pitch. The structure features two independent contacts for high contact reliability. It is suitable for harsh conditions such as automotive equipment applications.

 
Part Number
FX20-20S-0.5SV10
FX20-40S-0.5SV10
FX20-60S-0.5SV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber Of Pins Straight type stack height (assembly)

₹ 635.29

1 Piece(s) 5 Day(s) or more 2025mm / 30mm

₹ 505.60

1 Piece(s) 5 Day(s) or more 4025mm / 30mm

₹ 829.41

1 Piece(s) 5 Day(s) or more 6015mm / 20mm

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FX Contact sex Female
Connector Type Board-to-Board Rated Current(A) 0.5 Allowable Voltage(V) AC50
Wiring Method Circuit Board Mounting (SMT) Connection direction Straight Plating of part touching terminal Gold
Product Category Receptacle Specifications Parallel (connection between circuit boards) Features Automatic implementation compatible
Contact Pitch(mm) 0.5 Operating Temperature Range(°C) -55 to +85 Terminal pitch(mm) 0.5
Note Insulator: UL94V-0
X
whatsapp-qr whatsapp-icon