(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Speed Transmission, 0.8 mm Pitch, Connector For Board-to-Board Connection, FX18 Series

High Speed Transmission, 0.8 mm Pitch, Connector For Board-to-Board Connection, FX18 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

0.8mm pitch. This is the basic series that is central to the FunctionMAX range. Selection is easy from the wide range of options, and the product is very user-friendly.

Part Number
FX18-40P-0.8SV10
FX18-40S-0.8SV20
FX18-60P-0.8SV10
FX18-100P-0.8SH
FX18-100P-0.8SV
FX18-140S-0.8SV20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContact sex Number Of Pins Connection direction Product Category Specifications Straight type stack height (assembly) Special Notes

₹ 1,015.06

1 Piece(s) 5 Day(s) or more Male40StraightHeaderParallel/vertical (connection between circuit boards)20mm / 25mm / 30mm / 35mm / 40mm / 45mmThe rated current is the value from the signal. MF terminal parts will be 3 A. The straight type stack height includes the value when using an interposer.

₹ 1,872.86

1 Piece(s) 5 Day(s) or more Female40StraightReceptacleParallel/vertical (connection between circuit boards)20mm / 30mm / 35mm / 45mmThe rated current is the value from the signal. MF terminal parts will be 3 A. The straight type stack height includes the value when using an interposer.

₹ 912.47

1 Piece(s) 5 Day(s) or more Male60StraightHeaderParallel/vertical (connection between circuit boards)20mm / 25mm / 30mm / 35mm / 40mm / 45mmThe rated current is the value from the signal. MF terminal parts will be 3 A. The straight type stack height includes the value when using an interposer.

₹ 839.20

1 Piece(s) 5 Day(s) or more Male100AngleHeaderHorizontal/vertical (connection between circuit boards)--

₹ 1,028.47

1 Piece(s) 5 Day(s) or more Male100StraightHeaderParallel/vertical (connection between circuit boards)10mm / 15mm / 20mm / 25mm / 30mm / 35mmThe rated current is the value from the signal. MF terminal parts will be 3 A. The straight type stack height includes the value when using an interposer.

₹ 991.20

1 Piece(s) 5 Day(s) or more Female140StraightReceptacleParallel/vertical (connection between circuit boards)20mm / 30mm / 35mm / 45mmThe rated current is the value from the signal. MF terminal parts will be 3 A. The straight type stack height includes the value when using an interposer.

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FX Connector Type Board-to-Board
Rated Current(A) 0.5 Allowable Voltage(V) AC100 Wiring Method Circuit Board Mounting (SMT + DIP)
Plating of part touching terminal Gold Contact Pitch(mm) 0.8 Operating Temperature Range(°C) -55 to +85
Terminal pitch(mm) 0.8 Note Multifunction terminals (MF terminals) are arranged in two lines to strengthen ground connections between circuit boards and enable usage as a power supply line (3 A/line). Insulator: UL94V-0
X
whatsapp-qr whatsapp-icon