(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Internal Power Supply Connector, DF63 Series (15 A-Support, 3.96 mm Pitch)【100 Pieces Per Package】

Internal Power Supply Connector, DF63 Series (15 A-Support, 3.96 mm Pitch)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      876₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum 15A. 3.96mm pitch. This connector employs a center lock function which enables high-density mounting, contributing to space saving on the board.

 
Part Number
DF63-2S-3.96C
DF63-4S-3.96C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Of Pins Rated Current
(A)
Special Notes

₹ 876.31

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 214The listed rated current value was taken when using AWG #16. 12A when AWG#18 is used

₹ 911.15

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 410The listed rated current value was taken when using AWG #16. 8A when AWG#18 is used

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DF Contact sex Female
Connector Type Cable Connection Allowable Voltage(V) AC/DC630 Wiring Method Crimp
Connection direction Straight Representative Standard UL / CUL Plating of part touching terminal Tin/gold (terminal sold separately)
Product Category Socket Conforming wire size(AWG) 16 to 22 Contact Pitch(mm) 3.96
Operating Temperature Range(°C) -40 to +105
X
whatsapp-qr whatsapp-icon