(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3.3 mm Pitch, Compact Connector For Internal Power Supply, DF33C Series【1-100 Pieces Per Package】

3.3 mm Pitch, Compact Connector For Internal Power Supply, DF33C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum 5 A. 3.3mm pitch. Satisfies the criteria of the Electrical Appliances and Material Safety Act: Creepage distance: 1.5 mm (resin filling) Widely used as a compact internal power supply connector.

 
Part Number
DF33C-2P-3.3DSA(24)
DF33C-2S-3.3C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipContact sex Connector Type Wiring Method Plating of part touching terminal Product Category Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)

₹ 21.43

10 Piece(s) 5 Day(s) or more MaleFor PCB[Other] Circuit Board Mounting (DIP)TinSingle low pin header--

₹ 614.95

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more FemaleCable ConnectionCrimpTin (terminal sold separately)Single low socket22 to 201.5 to 1.9

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DF Number Of Pins 2
Rated Current(A) 5 Allowable Voltage(V) AC/DC500 Connection direction Straight
Contact Pitch(mm) 3.3 Operating Temperature Range(°C) -35 to +85 Terminal pitch(mm) 3.3
Special Notes Rated current is the allowable current if the listed current value runs through all pins. Note Guide key shape: Standard product (resin: white)