(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Made by Nipron. Nipron's general-purpose power supply OZP series, in addition to long life, high efficiency, low noise, also backs up the customer's equipment with a general purpose power source that can take countermeasures against instantaneous power interruption thanks to battery connection in various applications.
Part Number |
---|
OZP-350-24-JSE-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Rated output current (single only) (A) | Input/output terminal shape | Dimension height (mm) | Dimension width (mm) | Maximum power | Remote control | Remote sensing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,982.86 | 1 Piece(s) | 50 Day(s) or more | 10 | 350 | 14.6 | [Connector] Nylon Connector | 57 | 107 | 350.4 | Available | Available |
Loading...
Shape | With Cover | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Output voltage (Single only) | DC24V | Included Function | Parallel | Representative Standard | CE / UL / CUL / CSA |
Dimension depth(mm) | 252 | Input Voltage(V) | AC85 to 264 | Chassis | Available |
Output voltage switching | Fixed Type | Power outage backup support | Corresponds To | Conforming battery pack | BS13A-EC400/422F |
Power factor improvement circuit | Available | Output voltage variation volume | Available | Excess voltage protection | Output stop |
Excess Current Protection | Hanging → intermittent oscillation |