(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

OZP series (Part Number)

OZP series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,748₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by Nipron. Nipron's general-purpose power supply OZP series, in addition to long life, high efficiency, low noise, also backs up the customer's equipment with a general purpose power source that can take countermeasures against instantaneous power interruption thanks to battery connection in various applications.

 
Part Number
OZP-350-24-JSE-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Rated output current (single only)
(A)
Input/output terminal shape Dimension height
(mm)
Dimension width
(mm)
Maximum power Remote control Remote sensing

₹ 18,982.86

1 Piece(s) 50 Day(s) or more 1035014.6[Connector] Nylon Connector57107350.4AvailableAvailable

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC-dedicated
Output voltage (Single only) DC24V Included Function Parallel Representative Standard CE / UL / CUL / CSA
Dimension depth(mm) 252 Input Voltage(V) AC85 to 264 Chassis Available
Output voltage switching Fixed Type Power outage backup support Corresponds To Conforming battery pack BS13A-EC400/422F
Power factor improvement circuit Available Output voltage variation volume Available Excess voltage protection Output stop
Excess Current Protection Hanging → intermittent oscillation