(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

USB2.0 Multi-display Adapter Digital & Analog Compatible with both models

USB2.0 Multi-display Adapter Digital & Analog Compatible with both models
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

USB2.0 connection display adapter compatible with digital and analog

 
Part Number
GH-USB-DVIA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,795.62

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

USB interface USB2.0 Output Terminal DVI-I terminal/mini D-sub 15-pin Maximum number of display colors 16.77 million colors EQUIV
Operating Mode Dual/clone mode Current Consumption(mA) 500 Power Supply Voltage +5 VDC (USB power supply)
Size(mm) W55.5xD84.5xH18.0 Compatible Model Equipped with a USB interface/DOS/V (OADG specification) PC/NEC NX Series Operating environment Windows 8.1/ 8/ 7/ Vista(SP2)/ XP(SP3/32bit)
System requirements CPU: ≥ 1.8 GHz dual-core EQUIV/memory: 1 GB Product Configuration Display adapter (main body), dedicated USB cable (1 m), DVI-VGA conversion adapter, driver CD-ROM, instruction manual Features Allows simultaneous connection of up to six displays/supports QWXGA, full HD, and wide resolution/includes DVI-VGA conversion adapter/supports digital and analog outputs/equipped with screen rotation function/supports Windows Aero user interface for Windows 7 and Vista