(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

DVI Dual Link Cable, CAC-DVDLBK Series

DVI Dual Link Cable, CAC-DVDLBK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DVI dual link cable. The display can be connected to a computer with a DVI interface.

[Features]
• Connect a PC with DVI interface compatible with high-resolution WideQXCA and a display.
• Compatible with dual link (Also usable as a single link cable).
• Video signals up to WQXGA (2560 dpi × 1600 dpi) can be transferred.

Part Number
CAC-DVDL15BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,132.47

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 DVI-D Connector type CN2 DVI-D
Length(m) 1.5

Please check the type/dimensions/specifications of the part CAC-DVDL15BK in the DVI Dual Link Cable, CAC-DVDLBK Series series.