(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Cable | Connector type CN1 | DVI-D |
---|---|---|---|
Connector type CN2 | DVI-D | Length(m) | 1.5 |
Japanese Only
Loading...
Type | Cable | Connector type CN1 | DVI-D |
---|---|---|---|
Connector type CN2 | DVI-D | Length(m) | 1.5 |
Loading...
Type | Cable | Connector type CN1 | DVI-D |
---|---|---|---|
Connector type CN2 | DVI-D | Length(m) | 1.5 |
A single link DVI cable. The display can be connected to a computer with a DVI interface.
[Features]
• This product is high resolution Wide UXGA compatible, and can be connected to a computer or display with a DVI interface.
• Can transmit image signals up to WUXGA (1920 dpi × 1200 dpi).
Loading...
Type | Cable | Connector type CN1 | DVI-D |
---|---|---|---|
Connector type CN2 | DVI-D | Length(m) | 1.5 |
Japanese Only
Loading...
Loading...
Loading...
Type | Cable | Connector type CN1 | DVI-D |
---|---|---|---|
Connector type CN2 | DVI-D | Length(m) | 1.5 |
Type | Cable | Connector type CN1 | DVI-D | Connector type CN2 | DVI-D |
---|---|---|---|---|---|
Length(m) | 1.5 |
Please check the type/dimensions/specifications of the part CAC-DVSL15BK in the DVI Single Link Cable, CAC-DVSLBK Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy