(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compensating Cable, Thermocouple R Type, RX-H-GGBF Series

Compensating Cable, Thermocouple R Type, RX-H-GGBF Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat unshielded compensating cable with glass braided insulation and jacket for thermocouples.
• A general type with heat resistance.

 
Part Number
RX-H-GGBF-1PX7/0.32(0.5SQ)-10
RX-H-GGBF-1PX7/0.32(0.5SQ)-11
RX-H-GGBF-1PX7/0.32(0.5SQ)-12
RX-H-GGBF-1PX7/0.32(0.5SQ)-13
RX-H-GGBF-1PX7/0.32(0.5SQ)-14
RX-H-GGBF-1PX7/0.32(0.5SQ)-15
RX-H-GGBF-1PX7/0.32(0.5SQ)-16
RX-H-GGBF-1PX7/0.32(0.5SQ)-17
RX-H-GGBF-1PX7/0.32(0.5SQ)-18
RX-H-GGBF-1PX7/0.32(0.5SQ)-19
RX-H-GGBF-1PX7/0.32(0.5SQ)-20
RX-H-GGBF-1PX7/0.32(0.5SQ)-21
RX-H-GGBF-1PX7/0.32(0.5SQ)-22
RX-H-GGBF-1PX7/0.32(0.5SQ)-23
RX-H-GGBF-1PX7/0.32(0.5SQ)-24
RX-H-GGBF-1PX7/0.32(0.5SQ)-25
RX-H-GGBF-1PX7/0.32(0.5SQ)-26
RX-H-GGBF-1PX7/0.32(0.5SQ)-27
RX-H-GGBF-1PX7/0.32(0.5SQ)-28
RX-H-GGBF-1PX7/0.32(0.5SQ)-29
RX-H-GGBF-1PX7/0.32(0.5SQ)-30
RX-H-GGBF-1PX7/0.32(0.5SQ)-31
RX-H-GGBF-1PX7/0.32(0.5SQ)-32
RX-H-GGBF-1PX7/0.32(0.5SQ)-33
RX-H-GGBF-1PX7/0.32(0.5SQ)-34
RX-H-GGBF-1PX7/0.32(0.5SQ)-35
RX-H-GGBF-1PX7/0.32(0.5SQ)-36
RX-H-GGBF-1PX7/0.32(0.5SQ)-37
RX-H-GGBF-1PX7/0.32(0.5SQ)-38
RX-H-GGBF-1PX7/0.32(0.5SQ)-39
RX-H-GGBF-1PX7/0.32(0.5SQ)-40
RX-H-GGBF-1PX7/0.32(0.5SQ)-41
RX-H-GGBF-1PX7/0.32(0.5SQ)-42
RX-H-GGBF-1PX7/0.32(0.5SQ)-43
RX-H-GGBF-1PX7/0.32(0.5SQ)-44
RX-H-GGBF-1PX7/0.32(0.5SQ)-45
RX-H-GGBF-1PX7/0.32(0.5SQ)-46
RX-H-GGBF-1PX7/0.32(0.5SQ)-47
RX-H-GGBF-1PX7/0.32(0.5SQ)-48
RX-H-GGBF-1PX7/0.32(0.5SQ)-49
RX-H-GGBF-1PX7/0.32(0.5SQ)-50
RX-H-GGBF-1PX7/0.32(0.5SQ)-51
RX-H-GGBF-1PX7/0.32(0.5SQ)-52
RX-H-GGBF-1PX7/0.32(0.5SQ)-53
RX-H-GGBF-1PX7/0.32(0.5SQ)-54
RX-H-GGBF-1PX7/0.32(0.5SQ)-55
RX-H-GGBF-1PX7/0.32(0.5SQ)-56
RX-H-GGBF-1PX7/0.32(0.5SQ)-57
RX-H-GGBF-1PX7/0.32(0.5SQ)-58
RX-H-GGBF-1PX7/0.32(0.5SQ)-59
RX-H-GGBF-1PX7/0.32(0.5SQ)-60
RX-H-GGBF-1PX7/0.32(0.5SQ)-61
RX-H-GGBF-1PX7/0.32(0.5SQ)-62
RX-H-GGBF-1PX7/0.32(0.5SQ)-63
RX-H-GGBF-1PX7/0.32(0.5SQ)-64
RX-H-GGBF-1PX7/0.32(0.5SQ)-65
RX-H-GGBF-1PX7/0.32(0.5SQ)-66
RX-H-GGBF-1PX7/0.32(0.5SQ)-67
RX-H-GGBF-1PX7/0.32(0.5SQ)-68
RX-H-GGBF-1PX7/0.32(0.5SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

₹ 4,269.45

1 Piece(s) 9 Day(s) or more 10100.52.1x3.77/0.32

₹ 4,619.04

1 Piece(s) 9 Day(s) or more 10110.52.1x3.77/0.32

₹ 4,969.95

1 Piece(s) 9 Day(s) or more 10120.52.1x3.77/0.32

₹ 5,319.53

1 Piece(s) 9 Day(s) or more 10130.52.1x3.77/0.32

₹ 5,670.45

1 Piece(s) 9 Day(s) or more 10140.52.1x3.77/0.32

₹ 6,021.38

1 Piece(s) 9 Day(s) or more 10150.52.1x3.77/0.32

₹ 6,370.96

1 Piece(s) 9 Day(s) or more 10160.52.1x3.77/0.32

₹ 6,721.87

1 Piece(s) 9 Day(s) or more 10170.52.1x3.77/0.32

₹ 7,072.80

1 Piece(s) 9 Day(s) or more 10180.52.1x3.77/0.32

₹ 7,422.38

1 Piece(s) 9 Day(s) or more 10190.52.1x3.77/0.32

₹ 7,773.31

1 Piece(s) 9 Day(s) or more 10200.52.1x3.77/0.32

₹ 8,122.89

1 Piece(s) 9 Day(s) or more 10210.52.1x3.77/0.32

₹ 8,473.80

1 Piece(s) 9 Day(s) or more 10220.52.1x3.77/0.32

₹ 8,824.73

1 Piece(s) 9 Day(s) or more 10230.52.1x3.77/0.32

₹ 9,174.31

1 Piece(s) 9 Day(s) or more 10240.52.1x3.77/0.32

₹ 9,525.24

1 Piece(s) 9 Day(s) or more 10250.52.1x3.77/0.32

₹ 9,876.15

1 Piece(s) 9 Day(s) or more 10260.52.1x3.77/0.32

₹ 10,225.73

1 Piece(s) 9 Day(s) or more 10270.52.1x3.77/0.32

₹ 10,576.65

1 Piece(s) 9 Day(s) or more 10280.52.1x3.77/0.32

₹ 10,926.24

1 Piece(s) 9 Day(s) or more 10290.52.1x3.77/0.32

₹ 11,277.16

1 Piece(s) 9 Day(s) or more 10300.52.1x3.77/0.32

₹ 11,628.07

1 Piece(s) 9 Day(s) or more 10310.52.1x3.77/0.32

₹ 11,977.65

1 Piece(s) 9 Day(s) or more 10320.52.1x3.77/0.32

₹ 12,328.58

1 Piece(s) 9 Day(s) or more 10330.52.1x3.77/0.32

₹ 12,678.16

1 Piece(s) 9 Day(s) or more 10340.52.1x3.77/0.32

₹ 13,029.09

1 Piece(s) 9 Day(s) or more 10350.52.1x3.77/0.32

₹ 13,380.00

1 Piece(s) 9 Day(s) or more 10360.52.1x3.77/0.32

₹ 13,729.58

1 Piece(s) 9 Day(s) or more 10370.52.1x3.77/0.32

₹ 14,080.51

1 Piece(s) 9 Day(s) or more 10380.52.1x3.77/0.32

₹ 14,431.44

1 Piece(s) 9 Day(s) or more 10390.52.1x3.77/0.32

₹ 14,781.02

1 Piece(s) 9 Day(s) or more 10400.52.1x3.77/0.32

₹ 12,529.49

1 Piece(s) 9 Day(s) or more 10410.52.1x3.77/0.32

₹ 12,816.13

1 Piece(s) 9 Day(s) or more 10420.52.1x3.77/0.32

₹ 13,104.09

1 Piece(s) 9 Day(s) or more 10430.52.1x3.77/0.32

₹ 13,390.73

1 Piece(s) 9 Day(s) or more 10440.52.1x3.77/0.32

₹ 13,677.35

1 Piece(s) 9 Day(s) or more 10450.52.1x3.77/0.32

₹ 13,963.98

1 Piece(s) 9 Day(s) or more 10460.52.1x3.77/0.32

₹ 14,251.95

1 Piece(s) 9 Day(s) or more 10470.52.1x3.77/0.32

₹ 14,538.58

1 Piece(s) 9 Day(s) or more 10480.52.1x3.77/0.32

₹ 14,825.22

1 Piece(s) 9 Day(s) or more 10490.52.1x3.77/0.32

₹ 15,111.84

1 Piece(s) 9 Day(s) or more 10500.52.1x3.77/0.32

₹ 15,399.82

1 Piece(s) 9 Day(s) or more 10510.52.1x3.77/0.32

₹ 15,686.44

1 Piece(s) 9 Day(s) or more 10520.52.1x3.77/0.32

₹ 15,973.07

1 Piece(s) 9 Day(s) or more 10530.52.1x3.77/0.32

₹ 16,259.71

1 Piece(s) 9 Day(s) or more 10540.52.1x3.77/0.32

₹ 16,547.67

1 Piece(s) 9 Day(s) or more 10550.52.1x3.77/0.32

₹ 16,834.31

1 Piece(s) 9 Day(s) or more 10560.52.1x3.77/0.32

₹ 17,120.93

1 Piece(s) 9 Day(s) or more 10570.52.1x3.77/0.32

₹ 17,407.56

1 Piece(s) 9 Day(s) or more 10580.52.1x3.77/0.32

₹ 17,695.53

1 Piece(s) 9 Day(s) or more 10590.52.1x3.77/0.32

₹ 17,982.16

1 Piece(s) 9 Day(s) or more 10600.52.1x3.77/0.32

₹ 18,268.80

1 Piece(s) 9 Day(s) or more 10610.52.1x3.77/0.32

₹ 18,555.42

1 Piece(s) 9 Day(s) or more 10620.52.1x3.77/0.32

₹ 18,843.40

1 Piece(s) 9 Day(s) or more 10630.52.1x3.77/0.32

₹ 19,130.02

1 Piece(s) 9 Day(s) or more 10640.52.1x3.77/0.32

₹ 19,416.65

1 Piece(s) 9 Day(s) or more 10650.52.1x3.77/0.32

₹ 19,703.29

1 Piece(s) 9 Day(s) or more 10660.52.1x3.77/0.32

₹ 19,989.91

1 Piece(s) 9 Day(s) or more 10670.52.1x3.77/0.32

₹ 20,277.89

1 Piece(s) 9 Day(s) or more 10680.52.1x3.77/0.32

₹ 20,564.51

1 Piece(s) 9 Day(s) or more 10690.52.1x3.77/0.32

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield NA
Properties Heat-Resistance Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material Glass braid Insulation body materials Glass braid Shape Flat Type
Classification and accuracy for compensating lead wires Normal heat resistant grade Compensated conductor operating temperature range 0–150