(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Compensating Cable, Thermocouple K Type, WX-H-GGBF-BT Series

Compensating Cable, Thermocouple K Type, WX-H-GGBF-BT Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat compensating shielded cable with glass braided insulation and glass braided sheathing for thermocouples.
· A general type with electrostatic shielding and heat resistance.

 
Part Number
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-10
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-11
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-12
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-13
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-14
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-15
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-16
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-17
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-18
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-19
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-20
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-21
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-22
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-23
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-24
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-25
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-26
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-27
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-28
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-29
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-30
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-31
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-32
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-33
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-34
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-35
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-36
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-37
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-38
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-39
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-40
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-41
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-42
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-43
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-44
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-45
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-46
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-47
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-48
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-49
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-50
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-51
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-52
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-53
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-54
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-55
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-56
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-57
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-58
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-59
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-60
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-61
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-62
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-63
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-64
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-65
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-66
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-67
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-68
WX-H-GGBF-BT-1PX4/0.65(1.3SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

₹ 7,814.82

1 Piece(s) 9 Day(s) or more 10101.33.9x6.24/0.65

₹ 8,519.35

1 Piece(s) 9 Day(s) or more 10111.33.9x6.24/0.65

₹ 9,223.87

1 Piece(s) 9 Day(s) or more 10121.33.9x6.24/0.65

₹ 9,929.73

1 Piece(s) 9 Day(s) or more 10131.33.9x6.24/0.65

₹ 10,634.25

1 Piece(s) 9 Day(s) or more 10141.33.9x6.24/0.65

₹ 11,338.76

1 Piece(s) 9 Day(s) or more 10151.33.9x6.24/0.65

₹ 12,044.64

1 Piece(s) 9 Day(s) or more 10161.33.9x6.24/0.65

₹ 12,749.15

1 Piece(s) 9 Day(s) or more 10171.33.9x6.24/0.65

₹ 13,453.67

1 Piece(s) 9 Day(s) or more 10181.33.9x6.24/0.65

₹ 14,159.53

1 Piece(s) 9 Day(s) or more 10191.33.9x6.24/0.65

₹ 14,864.05

1 Piece(s) 9 Day(s) or more 10201.33.9x6.24/0.65

₹ 15,568.58

1 Piece(s) 9 Day(s) or more 10211.33.9x6.24/0.65

₹ 16,274.44

1 Piece(s) 9 Day(s) or more 10221.33.9x6.24/0.65

₹ 16,978.96

1 Piece(s) 9 Day(s) or more 10231.33.9x6.24/0.65

₹ 17,683.47

1 Piece(s) 9 Day(s) or more 10241.33.9x6.24/0.65

₹ 18,389.35

1 Piece(s) 9 Day(s) or more 10251.33.9x6.24/0.65

₹ 19,093.85

1 Piece(s) 9 Day(s) or more 10261.33.9x6.24/0.65

₹ 19,798.38

1 Piece(s) 9 Day(s) or more 10271.33.9x6.24/0.65

₹ 20,504.24

1 Piece(s) 9 Day(s) or more 10281.33.9x6.24/0.65

₹ 21,208.76

1 Piece(s) 9 Day(s) or more 10291.33.9x6.24/0.65

₹ 21,913.29

1 Piece(s) 9 Day(s) or more 10301.33.9x6.24/0.65

₹ 22,619.15

1 Piece(s) 9 Day(s) or more 10311.33.9x6.24/0.65

₹ 23,323.67

1 Piece(s) 9 Day(s) or more 10321.33.9x6.24/0.65

₹ 24,028.18

1 Piece(s) 9 Day(s) or more 10331.33.9x6.24/0.65

₹ 24,734.05

1 Piece(s) 9 Day(s) or more 10341.33.9x6.24/0.65

₹ 25,438.56

1 Piece(s) 9 Day(s) or more 10351.33.9x6.24/0.65

₹ 26,143.09

1 Piece(s) 9 Day(s) or more 10361.33.9x6.24/0.65

₹ 26,848.95

1 Piece(s) 9 Day(s) or more 10371.33.9x6.24/0.65

₹ 27,553.47

1 Piece(s) 9 Day(s) or more 10381.33.9x6.24/0.65

₹ 28,258.00

1 Piece(s) 9 Day(s) or more 10391.33.9x6.24/0.65

₹ 28,963.85

1 Piece(s) 9 Day(s) or more 10401.33.9x6.24/0.65

₹ 24,408.58

1 Piece(s) 9 Day(s) or more 10411.33.9x6.24/0.65

₹ 24,984.51

1 Piece(s) 9 Day(s) or more 10421.33.9x6.24/0.65

₹ 25,561.80

1 Piece(s) 9 Day(s) or more 10431.33.9x6.24/0.65

₹ 26,137.73

1 Piece(s) 9 Day(s) or more 10441.33.9x6.24/0.65

₹ 26,715.02

1 Piece(s) 9 Day(s) or more 10451.33.9x6.24/0.65

₹ 27,290.95

1 Piece(s) 9 Day(s) or more 10461.33.9x6.24/0.65

₹ 27,868.24

1 Piece(s) 9 Day(s) or more 10471.33.9x6.24/0.65

₹ 28,444.16

1 Piece(s) 9 Day(s) or more 10481.33.9x6.24/0.65

₹ 29,021.45

1 Piece(s) 9 Day(s) or more 10491.33.9x6.24/0.65

₹ 29,597.38

1 Piece(s) 9 Day(s) or more 10501.33.9x6.24/0.65

₹ 30,174.67

1 Piece(s) 9 Day(s) or more 10511.33.9x6.24/0.65

₹ 30,750.60

1 Piece(s) 9 Day(s) or more 10521.33.9x6.24/0.65

₹ 31,327.89

1 Piece(s) 9 Day(s) or more 10531.33.9x6.24/0.65

₹ 31,905.16

1 Piece(s) 9 Day(s) or more 10541.33.9x6.24/0.65

₹ 32,481.11

1 Piece(s) 9 Day(s) or more 10551.33.9x6.24/0.65

₹ 33,058.38

1 Piece(s) 9 Day(s) or more 10561.33.9x6.24/0.65

₹ 33,634.33

1 Piece(s) 9 Day(s) or more 10571.33.9x6.24/0.65

₹ 34,211.60

1 Piece(s) 9 Day(s) or more 10581.33.9x6.24/0.65

₹ 34,787.55

1 Piece(s) 9 Day(s) or more 10591.33.9x6.24/0.65

₹ 35,364.82

1 Piece(s) 9 Day(s) or more 10601.33.9x6.24/0.65

₹ 35,940.76

1 Piece(s) 9 Day(s) or more 10611.33.9x6.24/0.65

₹ 36,518.04

1 Piece(s) 9 Day(s) or more 10621.33.9x6.24/0.65

₹ 37,093.98

1 Piece(s) 9 Day(s) or more 10631.33.9x6.24/0.65

₹ 37,671.25

1 Piece(s) 9 Day(s) or more 10641.33.9x6.24/0.65

₹ 38,248.53

1 Piece(s) 9 Day(s) or more 10651.33.9x6.24/0.65

₹ 38,824.47

1 Piece(s) 9 Day(s) or more 10661.33.9x6.24/0.65

₹ 39,401.75

1 Piece(s) 9 Day(s) or more 10671.33.9x6.24/0.65

₹ 39,977.69

1 Piece(s) 9 Day(s) or more 10681.33.9x6.24/0.65

₹ 40,554.96

1 Piece(s) 9 Day(s) or more 10691.33.9x6.24/0.65

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield Available
Properties Heat-Resistance Sheath (outer coating) color Blue Grounding Wire NA
Sheath (outer coating) material Glass braid Insulation body materials Glass braid Shape Flat Type
Classification and accuracy for compensating lead wires Normal heat resistant grade Compensated conductor operating temperature range 0–150 Shield type Tin plated soft copper wire braid
X
whatsapp-qr whatsapp-icon