(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Compensating Cable, Thermocouple K Type, KX-GS-VVF-BA

Compensating Cable, Thermocouple K Type, KX-GS-VVF-BA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,966₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flat shielded compensating cable with regular vinyl insulation and jacket for thermocouples.
· A general type that is moisture and water-proof, and features electrostatic shielding.

 
Part Number
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-10
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-11
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-12
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-13
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-14
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-15
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-16
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-17
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-18
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-19
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-20
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-21
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-22
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-23
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-24
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-25
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-26
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-27
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-28
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-29
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-30
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-31
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-32
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-33
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-34
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-35
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-36
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-37
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-38
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-39
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-40
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-41
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-42
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-43
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-44
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-45
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-46
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-47
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-48
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-49
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-50
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-51
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-52
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-53
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-54
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-55
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-56
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-57
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-58
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-59
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-60
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-61
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-62
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-63
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-64
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-65
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-66
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-67
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-68
KX-GS-VVF-BA-1PX4/0.65(1.3SQ)-69
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (strands/mm)

₹ 8,903.75

1 Piece(s) 9 Day(s) or more 10101.35.4x8.24/0.65

₹ 9,718.11

1 Piece(s) 9 Day(s) or more 10111.35.4x8.24/0.65

₹ 10,532.45

1 Piece(s) 9 Day(s) or more 10121.35.4x8.24/0.65

₹ 11,345.47

1 Piece(s) 9 Day(s) or more 10131.35.4x8.24/0.65

₹ 12,159.82

1 Piece(s) 9 Day(s) or more 10141.35.4x8.24/0.65

₹ 12,974.16

1 Piece(s) 9 Day(s) or more 10151.35.4x8.24/0.65

₹ 13,788.53

1 Piece(s) 9 Day(s) or more 10161.35.4x8.24/0.65

₹ 14,601.53

1 Piece(s) 9 Day(s) or more 10171.35.4x8.24/0.65

₹ 15,415.89

1 Piece(s) 9 Day(s) or more 10181.35.4x8.24/0.65

₹ 16,230.24

1 Piece(s) 9 Day(s) or more 10191.35.4x8.24/0.65

₹ 17,043.25

1 Piece(s) 9 Day(s) or more 10201.35.4x8.24/0.65

₹ 17,857.60

1 Piece(s) 9 Day(s) or more 10211.35.4x8.24/0.65

₹ 18,671.95

1 Piece(s) 9 Day(s) or more 10221.35.4x8.24/0.65

₹ 19,486.31

1 Piece(s) 9 Day(s) or more 10231.35.4x8.24/0.65

₹ 20,299.31

1 Piece(s) 9 Day(s) or more 10241.35.4x8.24/0.65

₹ 21,113.67

1 Piece(s) 9 Day(s) or more 10251.35.4x8.24/0.65

₹ 21,928.02

1 Piece(s) 9 Day(s) or more 10261.35.4x8.24/0.65

₹ 22,741.04

1 Piece(s) 9 Day(s) or more 10271.35.4x8.24/0.65

₹ 23,555.38

1 Piece(s) 9 Day(s) or more 10281.35.4x8.24/0.65

₹ 24,369.73

1 Piece(s) 9 Day(s) or more 10291.35.4x8.24/0.65

₹ 25,182.75

1 Piece(s) 9 Day(s) or more 10301.35.4x8.24/0.65

₹ 25,997.09

1 Piece(s) 9 Day(s) or more 10311.35.4x8.24/0.65

₹ 26,811.45

1 Piece(s) 9 Day(s) or more 10321.35.4x8.24/0.65

₹ 27,624.45

1 Piece(s) 9 Day(s) or more 10331.35.4x8.24/0.65

₹ 28,438.82

1 Piece(s) 9 Day(s) or more 10341.35.4x8.24/0.65

₹ 29,253.16

1 Piece(s) 9 Day(s) or more 10351.35.4x8.24/0.65

₹ 30,067.51

1 Piece(s) 9 Day(s) or more 10361.35.4x8.24/0.65

₹ 30,880.53

1 Piece(s) 9 Day(s) or more 10371.35.4x8.24/0.65

₹ 31,694.87

1 Piece(s) 9 Day(s) or more 10381.35.4x8.24/0.65

₹ 32,509.24

1 Piece(s) 9 Day(s) or more 10391.35.4x8.24/0.65

₹ 33,322.24

1 Piece(s) 9 Day(s) or more 10401.35.4x8.24/0.65

₹ 28,027.62

1 Piece(s) 9 Day(s) or more 10411.35.4x8.24/0.65

₹ 28,693.29

1 Piece(s) 9 Day(s) or more 10421.35.4x8.24/0.65

₹ 29,357.64

1 Piece(s) 9 Day(s) or more 10431.35.4x8.24/0.65

₹ 30,023.31

1 Piece(s) 9 Day(s) or more 10441.35.4x8.24/0.65

₹ 30,687.65

1 Piece(s) 9 Day(s) or more 10451.35.4x8.24/0.65

₹ 31,353.33

1 Piece(s) 9 Day(s) or more 10461.35.4x8.24/0.65

₹ 32,017.67

1 Piece(s) 9 Day(s) or more 10471.35.4x8.24/0.65

₹ 32,682.02

1 Piece(s) 9 Day(s) or more 10481.35.4x8.24/0.65

₹ 33,347.69

1 Piece(s) 9 Day(s) or more 10491.35.4x8.24/0.65

₹ 34,012.04

1 Piece(s) 9 Day(s) or more 10501.35.4x8.24/0.65

₹ 34,677.71

1 Piece(s) 9 Day(s) or more 10511.35.4x8.24/0.65

₹ 35,342.05

1 Piece(s) 9 Day(s) or more 10521.35.4x8.24/0.65

₹ 36,007.73

1 Piece(s) 9 Day(s) or more 10531.35.4x8.24/0.65

₹ 36,672.07

1 Piece(s) 9 Day(s) or more 10541.35.4x8.24/0.65

₹ 37,337.75

1 Piece(s) 9 Day(s) or more 10551.35.4x8.24/0.65

₹ 38,002.09

1 Piece(s) 9 Day(s) or more 10561.35.4x8.24/0.65

₹ 38,667.76

1 Piece(s) 9 Day(s) or more 10571.35.4x8.24/0.65

₹ 39,332.11

1 Piece(s) 9 Day(s) or more 10581.35.4x8.24/0.65

₹ 39,997.78

1 Piece(s) 9 Day(s) or more 10591.35.4x8.24/0.65

₹ 40,662.13

1 Piece(s) 9 Day(s) or more 10601.35.4x8.24/0.65

₹ 41,326.45

1 Piece(s) 9 Day(s) or more 10611.35.4x8.24/0.65

₹ 41,992.15

1 Piece(s) 9 Day(s) or more 10621.35.4x8.24/0.65

₹ 42,656.47

1 Piece(s) 9 Day(s) or more 10631.35.4x8.24/0.65

₹ 43,322.16

1 Piece(s) 9 Day(s) or more 10641.35.4x8.24/0.65

₹ 43,986.49

1 Piece(s) 9 Day(s) or more 10651.35.4x8.24/0.65

₹ 44,652.18

1 Piece(s) 9 Day(s) or more 10661.35.4x8.24/0.65

₹ 45,316.51

1 Piece(s) 9 Day(s) or more 10671.35.4x8.24/0.65

₹ 45,982.20

1 Piece(s) 9 Day(s) or more 10681.35.4x8.24/0.65

₹ 46,646.53

1 Piece(s) 9 Day(s) or more 10691.35.4x8.24/0.65

Loading...

Basic Information

Number Of Cores(Core) 2 Logarithm 1 Shield Available
Sheath (outer coating) color Blue Grounding Wire NA Sheath (outer coating) material Vinyl
Insulation body materials Vinyl Shape Flat Type Classification and accuracy for compensating lead wires General-use common class
Compensated conductor operating temperature range -20 – 90 Shield type Annealed copper wire braid
X
whatsapp-qr whatsapp-icon