(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

JL10 Series (Part Number)

JL10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,499₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・The JL10 series is a waterproof round connector for industrial devices that uses the single-action mating method. This series has acquired TÜV certification and is compatible with European safety standards.
・The single-action lock method provides superior fit operability and can contribute to a reduction in fitting work.
・The JL10 receptacle is a multi-use, single-action, screw-fitting connector that is compatible with plugs in MS connectors and screw-fitting connectors (JL04V, N/MS, JA) that are used in conventional MIL standard products.

 
Part Number
JL10-2E18-10PE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Current
(A)
Wire connection method Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Waterproof Function Shell Size End bell Connection Method Note Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 1,499.13

1 Piece(s) 5 Day(s) or more 10MalePanel Mount23[Other] Compression/solderStraightPanel Mount Receptacle#12*43.5Unit waterproofing18-For one touch/screw matingThe JL10 receptacle is a connector that is capable of both one touch and screw mating, and that has compatibility with both the MS connectors of traditionally used MIL standard parts and Japan Aviation Electronics screw mating type plugs (JL04V, N/MS, and JA). Refer to the catalog for applicable gaskets (sold separately).JL04V-6A18-10SE-EB-R [Straight plug]JL04V-6A18-10SE-R [Straight plug]JL04V-8A18-10SE-EBA [Right angle plug]JL10-6A18-10SE [Straight plug]JL10-6A18-10SE-EB [Straight plug]JL10-8A18-10SE-EB [Right angle plug]N/MS3106B18-10S [straight plug]N/MS3106B18-10S [right angle plug]-------

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials J/K/L J/K/L JL10
Number Of Pins 4 Allowable Voltage(V) AC500 Protection function (environmentally resistant) IP67
Representative Standard UL / TUV Withstand Voltage(Vacr.m.s. 1 minute) 2000 Insert rotation position(°C) 0
Shell color Black Type Interference Color Contact contacting part finish Copper Alloy Special Notes The allowable current is the rated current for a single core. The allowable voltage indicates the rated voltage with a pollution level of 2 and an overvoltage category of II.

Please check the type/dimensions/specifications of the part JL10-2E18-10PE in the JL10 Series series.

Product variants

Part Number
JL10-2E22-22PE
JL10-6A18-10SE
JL10-6A18-10SE-EB
JL10-6A22-22SE
JL10-6A22-22SE-EB
JL10-8A18-10SE-EB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Application Allowable Current
(A)
Wire connection method Connection direction Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Waterproof Function Shell Size End bell Connection Method Note Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15

₹ 2,265.27

1 Piece(s) 5 Day(s) or more 10MalePanel Mount46[Other] Compression/solderStraightPanel Mount Receptacle#8*410Unit waterproofing22-For one touch/screw matingThe JL10 receptacle is a connector that is capable of both one touch and screw mating, and that has compatibility with both the MS connectors of traditionally used MIL standard parts and Japan Aviation Electronics screw mating type plugs (JL04V, N/MS, and JA). Refer to the catalog for applicable gaskets (sold separately).JA06A-22-22S-J1-EB-R [plug]JA06A-22-22S-J1-R [plug]JA08A-22-22S-J1-EBH-R [Right angle plug]JL04V-6A22-22SE-EB1-R [Straight plug]JL04V-6A22-22SE-EB-R [Straight plug]JL04V-6A22-22SE-R [Straight plug]JL04V-8A22-22SE-EBA [Right angle plug]JL04V-8A22-22SE-EBH-R [Right angle plug]JL10-6A22-22SE [Straight plug]JL10-6A22-22SE-EB [Straight plug]JL10-6A22-22SE-EB1 [Straight plug]JL10-8A22-22SE-EB [Right angle plug]JL10-8A22-22SE-EB1 [Right angle plug]N/MS3106B22-22S [straight plug]N/MS3106B22-22S [right angle plug]

₹ 2,278.65

1 Piece(s) 5 Day(s) or more 10FemaleCable Connection23SolderStraightPlug unit#12*43.5Waterproof when mating18NAOne-touch mating-JL10-2E18-10PE [Panel mounting receptacle]--------------

₹ 2,952.00

1 Piece(s) 5 Day(s) or more 10FemaleCable Connection23SolderStraightStraight Plug#12*43.5Waterproof when mating18With standard end bellOne-touch matingPlease refer to the catalog for applicable cable clamp (sold separately).JL10-2E18-10PE [Panel mounting receptacle]--------------

₹ 3,288.56

1 Piece(s) 5 Day(s) or more 10FemaleCable Connection46SolderStraightPlug unit#8*410Waterproof when mating22NAOne-touch mating-JL10-2E22-22PE [Panel mounting receptacle]--------------

₹ 3,852.45

1 Piece(s) 5 Day(s) or more 10FemaleCable Connection46SolderStraightStraight Plug#8*410Waterproof when mating22With standard end bellOne-touch matingPlease refer to the catalog for applicable cable clamp (sold separately).JL10-2E22-22PE [Panel mounting receptacle]--------------

₹ 3,174.00

1 Piece(s) 5 Day(s) or more 10FemaleCable Connection23SolderAngleAngle Plug#12*43.5Waterproof when mating18With standard end bellOne-touch matingThe cable pulling direction of the angle plug is 45° knurled and the plug is designed with a low profile and small size, allowing pulling in any of eight directions. Please refer to the catalog for applicable cable clamp (sold separately).JL10-2E18-10PE [Panel mounting receptacle]--------------