(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.
[Features]
· Fixed switching frequency (alternate excitation flyback method)
· The first '±' power supply of our unit type
- Corresponds to various optional parts such as mounting hardware and dedicated harness
· Low leakage current
· SEMI F47 Standard correspondence possible
Part Number |
---|
PBW50F-12-CN |
PBW50F-12-N |
PBW50F-12-N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Output voltage variation (V) | Terminal block type | Output voltage 1 (V) | Output current 1 (A) | Other optional functions | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,142.05 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 50 | DC12V | 2.1 | Coating | - | 82 | 120 | AC85 to 264/DC120 to 370 | 50.4 | 11.5 to 12.5 | NA | 9.6 to 13.2 | - | DC-12V | 2.1 | NA | Can be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A | ||
₹ 6,728.18 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 50 | DC12V | 2.1 | - | - | 82 | 120 | AC85 to 264/DC120 to 370 | 50.4 | 11.5 to 12.5 | NA | 9.6 to 13.2 | - | DC-12V | 2.1 | NA | Can be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A | ||
₹ 7,328.22 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 50 | DC12V | 2.1 | - | - | 82 | 120 | AC85 to 264/DC120 to 370 | 50.4 | 11.5 to 12.5 | NA | 9.6 to 13.2 | - | DC-12V | 2.1 | NA | Can be used as a single output power supply of + +24V. ± Keep the total of the output power below the rated output power. Rated current 2.7A |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Width(mm) | 31 | Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy