(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supplies PBW Series (Part Number)

Switching Power Supplies PBW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,783₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.

[Features]
· Fixed switching frequency (alternate excitation flyback method)
· The first '±' power supply of our unit type
- Corresponds to various optional parts such as mounting hardware and dedicated harness
· Low leakage current
· SEMI F47 Standard correspondence possible

 
Part Number
PBW50F-5-VN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Terminal block type Output voltage 1
(V)
Output current 1
(A)
Other optional functions Note

₹ 6,728.18

1 Piece(s) 13 Day(s) or more 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6-DC-5V3.0Voltage variation external VR supportCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Width(mm) 31 Excess current protective circuit Available Excess voltage protective circuit Available