(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.
[Features]
· Compared with our conventional volume 35%
· Output voltage can be varied to near 0 V
· Can be used as a constant current power source (requires an external circuit)
· Supports various optional parts such as dedicated harness
· Maintenance improvement of fans greatly improved
· With various alarms
· Output voltage tracking type over-voltage-protection (option)
· AUX (12V With
· Parallel operation / N+1 Parallel redundant operation
· SEMI F47 Standard correspondence possible
Part Number |
---|
PBA600F-36 |
PBA600F-36-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 30,578.76 | 1 Piece(s) | 5 Day(s) or more | - | [With Cover] With Cover | 600 | [Other] DC36V | 18 | Fan for cooling / Parallel / Alarm Output | CE / UL / CUL / TUV / CSA | 61 | 120 | 190 | AC85 to 264/DC120 to 350 | 648 | 36 to 37.44 | 25.2 to 39.6 | NA | - | ||
₹ 32,961.55 | 1 Piece(s) | 13 Day(s) or more | 10 | [With Cover] With Cover | 600 | [Other] DC36V | 18 | Coating / Fan for cooling / Parallel / Alarm Output | - | 61 | 120 | 190 | AC85 to 264/DC120 to 350 | 648 | 36 to 37.44 | 25.2 to 39.6 | NA | - |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Remote control | Available |
Remote sensing | Available |