(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supplies PBA Series (300 To 1500W), Unit Type (Part Number)

Switching Power Supplies PBA Series (300 To 1500W), Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,897₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.

[Features]
· Compared with our conventional volume 35%
· Output voltage can be varied to near 0 V
· Can be used as a constant current power source (requires an external circuit)
· Supports various optional parts such as dedicated harness
· Maintenance improvement of fans greatly improved
· With various alarms
· Output voltage tracking type over-voltage-protection (option)
· AUX (12V With
· Parallel operation / N+1 Parallel redundant operation
· SEMI F47 Standard correspondence possible

 
Part Number
PBA600F-24-F1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)

₹ 38,755.76

1 Piece(s) 13 Day(s) or more 10[With Cover] With Cover600DC24V27Fan for cooling / Parallel / Alarm Output-61120190AC85 to 264/DC120 to 35064824 to 24.9616.5 to 26.4Long life fan support specifications31A (AC input 200 V)

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Excess current protective circuit Available Excess voltage protective circuit Available Remote control Available
Remote sensing Available