(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.
[Features]
· Compared with our conventional volume 35%
· Output voltage can be varied to near 0 V
· Can be used as a constant current power source (requires an external circuit)
· Supports various optional parts such as dedicated harness
· Maintenance improvement of fans greatly improved
· With various alarms
· Output voltage tracking type over-voltage-protection (option)
· AUX (12V With
· Parallel operation / N+1 Parallel redundant operation
· SEMI F47 Standard correspondence possible
Part Number |
---|
PBA300F-24-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,062.89 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With Cover | 300 | DC24V | 14 | Coating / Fan for cooling / Parallel / Alarm Output | - | 42 | 102 | 170 | AC85 to 264/DC120 to 350 | 336 | 24 to 24.96 | 16.5 to 26.4 | NA | 16.5A (AC input 200 V) |
Loading...
Single/multi | Single | Input Voltage | AC/DC | Input/output terminal shape | Terminal Block |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Remote control | Available |
Remote sensing | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy